FLEXIMARK® THERMO SPOT
Temperature indicator for monitoring electrical equipment, with memory effect, activation temperature of +52°C.
Преимущества
- The attached temperature indicators make it possible to carry out a visual inspection of electrical equipment with a flat surface. A colour change occurs if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Available in different packaging units.
Области применения
- For indicating that temperatures have been exceeded.
- Irreversible colour change at temperatures from +52°C.
- For use with electrical equipment.
- Can be used in dry interiors.
Примечание
- Limitations: These labels will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of potential electrical faults and fire risks.These labels do not replace the need to formally install, test, inspect and maintain electrical installations as per the electricity at work act, the electrical installation wiring regulations and manufacturer’s instructions.
Классификация ETIM 5
- EC003592
Поставляемые цвета
- Белый
Материал
- Polyester.
Covering film: Polyester
Adhesive: Acrylic
Color change material: Non-toxic, white crystalline solid on a black absorbent backing, adhered with acrylic adhesive.
Tемпературный диапазон
- - Activation temperature: 52°C
- Tolerance: +/- 1°C
- Store at room temperature & humidity
(i.e.16° C to 27° C & 40% to 60% RH)
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.
- Продукция FLEXIMARK® продаётся в упаковках. Как пример, если Вы хотите заказать 640 ярлыков LCK 32, Вам нужно заказать только 1 упаковку вместо 640 штук ярлыков поштучно.