Universal attachment clip for cobots
Fastening Element; For Diameter (min./max.): 50 mm - 120 mm; Thermoplastic Elastomers
Detachable universal attachment for collaborative robots, for attaching hoses and cables, quick and easy installation.
Преимущества
- Quick and easy installation thanks to the soft TPE material of the universal fastening and flexible Velcro straps.
- Attached cables and hoses can be detached and adjusted again.
- The universal fastening is suitable for cylindrical bodies with an outer diameter of 50 mm to 120 mm.
- Separate attachment of two cables or hoses with different outer diameters possible.
Области применения
- To attach cables and hoses to collaborative robots (cobots) in the course of function expansion (end-of-arm tooling).
- For use with SILVYN® protective conduits.
- For use with ÖLFLEX® robot cables.
- TPE material is UV-resistant and to numerous chemicals.
- For operating temperatures from -40 °C to +80 °C.
Комплектация
- including 3 Velcro straps of different lengths
Классификация ETIM 5
- ETIM 5.0 Class-ID: EC000127
Классификация ETIM 6
- Обозначение класса ETIM 6.0: EC000127
Поставляемые цвета
- Чёрный
Материал
- TPE
Tемпературный диапазон
- -40°C - 80°C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.