SKINTOP® CLICK L-BOXX
Being organised is essential. With our product case for SKINTOP® CLICK cable glands with a component insert and transparent lid, you always have the right thread size at hand. Thanks to its robust design, integration in vehicle equipment systems and the snap-in system for combination with other cases, it is perfectly suited for assembly use.
Преимущества
- Inset for loose components ensures optimum organisation and prevents mixing of the items.
- Case made of light and robust, shock- and impact-resistant ABS plastic.
- Intelligent snap system allows quick connection, combination and disconnection of cases, saving time and energy during transport.
- Easy integration in vehicle equipment systems of numerous manufacturers.
- Transparent lid allows a perfect overview even when closed.
Области применения
- For safe transport and storage of SKINTOP® CLICK cable glands (sizes M12 to M32).
- Especially for assembly use, e.g. on the construction site.
Характеристики
- Two robust locking mechanisms ensure a secure closure.
- Case can be refilled with standard packaging units.
- Mounting instruction and dismounting tool included.
Комплектация
- SKINTOP® CLICK M12 / 25 pieces
SKINTOP® CLICK M16 / 50 pieces
SKINTOP® CLICK M20 / 25 pieces
SKINTOP® CLICK M25 / 25 pieces
SKINTOP® CLICK M32 / 5 pieces - Инструмент для демонтажа входит в комплект
Классификация ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: кабельный ввод с резьбой
Классификация ETIM 6
- Обозначение класса ETIM 6.0: EC000441
- Описание класса ETIM 6.0: Кабельный ввод
Поставляемые цвета
- RAL 7001 серебристо-серый
RAL 7035 светло-серый
RAL 9005 чёрный
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.