UNITRONIC® ACCESS
Remote I/O devices; digital modules; multi-protocol; 16 x M12 DIO channels; IP67
Multiprotocol combines several Industrial Ethernet and IoT-based protocols in one
Преимущества
- Multiprotocol combines several Industrial Ethernet and IoT-based protocols in one. This reduces the number of different devices and increases flexibility.
- Multiprotocol enables a uniform and standardised system design and meets the requirements of international industries with just one device.
- Support for various Industrial Ethernet protocols reduces the variety of parts in the warehouse and simplifies maintenance.
- Digital signal transmission allows the use of unscreened standard cables.
Области применения
- For communication between decentralised sensors and actuators at field level and a programmable logic controller at control level.
- For use with UNITRONIC® SENSOR M12 cables and ETHERLINE® M12 patch cables.
- Metal housing is resistant to welding spatter.
- For operating temperatures from -40°C to +70°C.
Характеристики
- MTBF 3788424
- Konfiguration: Web-Interface
- Particularly suitable for harsh environments thanks to protection class IP 67.
- Protection class IP 69 allows the use of high-pressure cleaners.
Norm references / Approvals
- UL 61010
Конструкция
- 8 x M 12 (A-coded)
- 10 Mbit/s; 100 Mbit/s: 2 x M 12 (D-coded)
- 2 x M 12 (L-coded)
Материал
- Housing: zink alloy nickel-plated, silver
Sealing material: FKM
Энергоснабжение
- 24 V
Класс защиты
- IP 67
- IP 69
Tемпературный диапазон
- от -40 до +70 °C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.