Drum cart
Mobile cart for transporting, storing and unwinding cable drums.
The drum cart can be extended to accommodate four additional drums using an additional mounting.
Преимущества
- Mobile and flexible storage solution
- Transport and easy unwinding of several drums on operation site
Области применения
- Транспортировка, хранение и сматывание с кабельных барабанов
Характеристики
- Mobile cart for transporting and storing of eight drums
- Pulling and steering of the cart by means of a drawbar
- Suitable for drums with a width of up to 420mm, a flange diameter of 400 and 500mm and a flange drilling of 80mm
- Equipped with braking spool axis (Ø 25mm) with centering crowns
- Optional available: Brakes for spool axis (Article 85008082)
Размеры
- L=1250mm, W=1100mm, H=1150mm
-
Общие данные
- Weight (without drums): 90 kg
- Max. load: 400 kg (50 kg per drum)
-
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.