SKINTOP® MULTI Flange FL21
Артикул | Обозначение/Размер | Вырез Ш х В | Штук/ед. упаковки | |
---|---|---|---|---|
52220030
| Steel plate, powder-coated, RAL 7035 | 113.0 x 36.0 | 1 | |
52220031
| Stainless steel, V2A | 113.0 x 36.0 | 1 |
Преимущества
- Reduces the rectangular, standard FL21 mounting cut-out and allows flexibility when selecting the multi-cable entry system.
- Versatile use in various applications and environments.
- Pre-assembled NBR seal enables reliable sealing to the housing (protection class IP 66).
- Easy assembly with 4 fastening screws.
- Stable construction made of powder-coated steel sheet or V2A stainless steel.
Области применения
- For cable entry into a housing with Scandinavian FL21 mounting cut-out, while simultaneously using the SKINTOP® MULTI or SKINTOP® CUBE multi-cable entry systems.
- Can be used in dry, humid and oily environments.
Материал
- Steel plate, powder-coated
Stainless steel - Sealing: NBR
Класс защиты
- IP 66
Tемпературный диапазон
- -10°C to +70 °C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.