UNITRONIC® SIGN D FC
Compact in design, clearly visible: the dome signal lamp displays seven colours across a uniform light field and takes up very little space when mounted directly on the device or machine module. The direct 24 V control means they are ready for immediate use. The variant with a touch button also allows for additional control and confirmation functions on the machine.
Преимущества
- The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
- The 360° status display shows the machine’s status from different angles.
- The direct 24 V control of the predefined segments means the signal column is ready for immediate use.
- The variant with a capacitive touch button combines the visual status indicator with a control or confirmation function.
- The output, which can be set to PNP or NPN, makes it easier to integrate the touch function into various control systems.
Области применения
- For use with compatible UNITRONIC® SIGN accessories.
- For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
- To display different machine or process states using a single light field.
- The variant with a touch button is suitable for operating, confirming and acknowledging tasks directly on the machine.
- For direct control via 24 V signals.
Характеристики
- The diffuse, uniform light field enhances the clear perception of the signal colours.
- The compact dome-shaped design allows for a space-saving status display directly on the device or machine module.
- The M30 screw-fit assembly simplifies installation on machinery and equipment.
- Seven displayable colours offer a high degree of flexibility when assigning machine and process states.
Материал
- ABS полимерная лента
Энергоснабжение
- 24V DC
Класс защиты
- IP 65 / IP 67
Tемпературный диапазон
- 0 °C to +50 °C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.