UNITRONIC® SIGN D RGB

Compact in design, clearly visible: the dome signal lamp displays seven colours across a uniform light field and takes up very little space when mounted directly on the device or machine module. The direct 24 V control means they are ready for immediate use. The variant with a touch button also allows for additional control and confirmation functions on the machine.

Дополнительные компоненты автоматизации фирмы LappМашиностроение, промышленное оборудование

CE

Артикул Обозначение
Signal Dome Lights RGB
2174000UNITRONIC SIGN D50P-RGB-IO-M12-5

Преимущества

  • The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
  • The 360° status display shows the machine’s status from different angles.
  • Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
  • Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.

Области применения

  • For use with compatible UNITRONIC® SIGN accessories.
  • For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
  • For visual signal indication in assistance systems for manual assembly workstations.
  • For integration into machinery and plant via IO-Link.
  • For direct control of predefined or user-defined colour presets via three trigger inputs.

Характеристики

  • The diffuse, uniform light field enhances the clear perception of the signal colours.
  • The compact dome-shaped design allows for a space-saving status display directly on the device or machine module.
  • Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.
  • The M30 screw-fit assembly simplifies installation on machinery and equipment.

Материал

  • Рамка: Алюминий

Энергоснабжение

  • 24V DC

Класс защиты

  • IP 65 / IP 67

Tемпературный диапазон

  • 0 °C to +50 °C

  • Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.