UNITRONIC® SIGN T RGB
Multi-segment RGB LED signal column, flexible signalling via IO-Link
Signalling that adapts to your application: The RGB signal tower displays machine statuses so they are visible from all angles. You can flexibly adjust colours, brightness levels and lighting behaviour via IO-Link. Segment and level modes display process progress and fill levels. Here’s how to integrate the signal column directly into your automation system.
Преимущества
- The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
- The 360° status display shows the machine’s status from different angles.
- Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
- A variety of segment configurations and freely configurable colour combinations allow the display to be adapted to different status and warning schemes.
Области применения
- For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
- For visualising process progress, fill levels and available resources.
- For integration into machinery and plant via IO-Link.
- For direct control of predefined or user-defined colour presets via three trigger inputs.
- For use with compatible UNITRONIC® SIGN accessories.
Характеристики
- Segment and level modes enable the detailed display of process progress and fill levels.
- Eight colour presets can be selected via three trigger inputs, meaning the signal column is ready for immediate use even without IO-Link.
- Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.
Материал
- Рамка: Алюминий
Энергоснабжение
- 24V DC
Класс защиты
- IP 65
Tемпературный диапазон
- 0 °C to +50 °C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.