UNITRONIC® SIGN T FC
Multi-segment LED signal column, predefined colours for clear status indications, direct 24 V control
Signalling that adapts to your application: The RGB signal tower displays machine statuses so they are visible from all angles. You can flexibly adjust colours, brightness levels and lighting behaviour via IO-Link. Segment and level modes display process progress and fill levels. Here’s how to integrate the signal column directly into your automation system.
Преимущества
- The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
- The 360° status display shows the machine’s status from different angles.
- Individually controllable segments enable the clear display of multiple machine and process states.
- The direct 24 V control of the predefined segments means the signal column is ready for immediate use.
- A variety of segment configurations and colour combinations allow you to choose the right option for different status and warning schemes.
Области применения
- For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
- For the separate display of multiple machine or process states via predefined light segments.
- For direct control via 24 V signals.
- For use with compatible UNITRONIC® SIGN accessories.
Характеристики
- Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.
- The M30 screw-fit assembly simplifies installation on machinery and equipment.
Материал
- Рамка: Алюминий
Энергоснабжение
- 24 В пост. напряжение
Класс защиты
- IP 65
Tемпературный диапазон
- 0 °C to +50 °C
- Фотографии и иллюстрации представлены не в точном масштабе и не являются точными до подробностей иллюстрациями соответствующих изделий.